(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torque Mark

Torque Mark

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1269219

  • Product Type
    Screw locking agent
  • Color
    [Other] Other
  • Curing time(Minute)
    1–2
  • JAN Code
    5010266002392
  • Trusco Code
    480-1253
  • Mass(g)
    55
  • Specifications, operating temperature range
    -35~145℃
  • Capacity
    53g
  • Contents
    1 pc.
Part Number
1269219
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 795.37

ADHESIVES FOR THREADLOCK 2 Piece(s) 8 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Screw locking agent
  • Color
    Other
  • Curing time(Minute)
    1–2
  • JAN Code
    5010266002392
  • Trusco Code
    480-1253
  • Mass(g)
    55
  • Specifications, operating temperature range
    -35~145℃
  • Capacity
    53g
  • Contents
    1 pc.

Product Description

[Features]
・ Solvent type thread loosening check agent
・ It is possible to check the beginning of loosening of the thread

Specifications of 1269219

  • Product Type
    Screw locking agent
  • Color
    [Other] Other
  • Curing time(Minute)
    1–2
  • JAN Code
    5010266002392
  • Trusco Code
    480-1253
  • Mass(g)
    55
  • Specifications, operating temperature range
    -35~145℃
  • Capacity
    53g
  • Contents
    1 pc.
Part Number
1269219
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 795.37

ADHESIVES FOR THREADLOCK 2 Piece(s) 8 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Solvent type screw loosening check agent.
●Possible to check the start of screw loosening.

Specification

●Color:Blue
●Capacity(g):53
●SPQ(piece):10
●Working Temperature Range: -35 to 145°C

Materials

●Principal Component: Solvent