Tora Display Tape

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Strong Adhesive Type.
· Easily cut by hand.
· It is also resistant against water.
· Resistant to rubbing.
[Applications]
· For both indoor and outdoor use.
· Indication for a dangerous area.

Features

●Strong adhesive type.

Usage

●For indoor/outdoor dual purpose.

Specification

●W x L(mm x m):50 x 25
●SPQ(roll):30
●Viscosity: 4.5N/10mm
●Tensile Strength: 40N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Special Acrylic Type
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Tora Display Tape | TRUSCO | MISUMI Thailand