- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of TRR-50
-
- Product Type
- Adhesive Tape
-
- Color
- Multi-Colored
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.12
-
- Adhesive Strength
- 9.5N/10mm
-
- Tensile Strength
- 25N/10mm
-
- Color Detail
- Yellow/Black
-
- JAN Code
- 4953871102396
-
- Trusco Code
- 497-8129
-
- Mass(g)
- 190
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 802.30
|
SAFETY STRIPE TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Multi-Colored
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.12
-
- Adhesive Strength
- 9.5N/10mm
-
- Tensile Strength
- 25N/10mm
-
- Color Detail
- Yellow/Black
-
- JAN Code
- 4953871102396
-
- Trusco Code
- 497-8129
-
- Mass(g)
- 190
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Uses a special adhesive agent that binds well to surfaces.
· This model features a strong adhesive and is highly stain and wear-resistant, with superior durability.
[Applications]
· For indoor use.
· Used to demarcate areas in factories, parking lots, hospitals, etc.
Specifications of TRR-50
-
- Product Type
- Adhesive Tape
-
- Color
- Multi-Colored
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.12
-
- Adhesive Strength
- 9.5N/10mm
-
- Tensile Strength
- 25N/10mm
-
- Color Detail
- Yellow/Black
-
- JAN Code
- 4953871102396
-
- Trusco Code
- 497-8129
-
- Mass(g)
- 190
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 802.30
|
SAFETY STRIPE TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?