Reflective tape (Polyester Resin Film)

Brand :
UNIT

Caution

    Product Description

    Reflective Tape
    [Features]
    Since reflecting the light, it increases visibility in the evening and at night.
    Optimum for danger marking and no-entry display of work sites and various facilities.
    [Usage]
    For factories, offices, logistic warehouses, commercial facilities, etc.
    [Specification]
    Color:Yellow/Black
    Thickness: 0.12mm
    Viscosity: 6.64N/10mm
    Yellow Color Part: Reflection
    [Materials]
    Base Material: Polyester Resin Film
    Adhesive: Acrylic Plastic
    Warning: Wipes off garbage and oil etc on the side to be pasted.

    Features

    ●Since reflecting the light, it increases visibility in the evening and at night.
    ●Optimum for danger marking and no-entry display of work sites and various facilities.

    Usage

    ●For factories, offices, logistic warehouses, commercial facilities, etc.

    Specification

    ●Color:Yellow/Black
    ●Thickness(mm):0.12
    ●Viscosity: 6.64N/10mm
    ●Yellow Color Part: Reflection

    Materials

    ●Base Material: Polyester Resin Film
    ●Adhesive: Acrylic Plastic

    Warning

    ●Wipes off garbage and oil etc on the side to be pasted.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat