(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line Tape (Indoor Use)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 685.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4169N-PV8-B
4169N-PV8-GN
4169N-PV8-R
4169N-PV8-W
4169N-PV8-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 685.53

LINE TAPES 4 Piece(s) 6 Day(s) Blue Blue 4545722084977 491-1270 1 Roll

฿ 685.53

LINE TAPES 1 Piece(s) 10 Day(s) Green Green 4545722084984 491-1288 1 Roll

฿ 685.53

LINE TAPES 1 Piece(s) 12 Day(s) Red Color Red 4545722085004 491-1296 1 Roll

฿ 692.55

LINE TAPES 4 Piece(s) 6 Day(s) White Color White 4545722084991 491-1318 1 Roll

฿ 692.55

LINE TAPES 4 Piece(s) 6 Day(s) Yellow Color Yellow 4545722084960 491-1326 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.2
  • Adhesive Strength
    1.6N/10mm
  • Tensile Strength
    36N/10mm
  • Mass(g)
    490
  • Stretch(%)
    180
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Simply apply to make clean lines; no troublesome masking is necessary.
· Tough and will not wrinkle.
[Applications]
· For indoor use.
· For line marking in factories and warehouses.
· For demarcating product storage areas and walkways on the flooring of stores, etc.
· For marking destinations in the corridors of schools, hospitals, etc.

Part Number
4169N-PV8-B
4169N-PV8-GN
4169N-PV8-R
4169N-PV8-W
4169N-PV8-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 685.53

LINE TAPES 4 Piece(s) 6 Day(s) Blue Blue 4545722084977 491-1270 1 Roll

฿ 685.53

LINE TAPES 1 Piece(s) 10 Day(s) Green Green 4545722084984 491-1288 1 Roll

฿ 685.53

LINE TAPES 1 Piece(s) 12 Day(s) Red Color Red 4545722085004 491-1296 1 Roll

฿ 692.55

LINE TAPES 4 Piece(s) 6 Day(s) White Color White 4545722084991 491-1318 1 Roll

฿ 692.55

LINE TAPES 4 Piece(s) 6 Day(s) Yellow Color Yellow 4545722084960 491-1326 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1