(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
N-001BL1005 |
N-001BL505 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,576.13 |
ANTI-SLIP TAPES(FOR OUTDOOR) | 1 Piece(s) | 10 Day(s) | 100 | 4954425147290 | 437-5751 | 1 Roll | ||
฿ 793.68 |
ANTI-SLIP TAPES(FOR OUTDOOR) | 1 Piece(s) | 10 Day(s) | 50 | 4954425147283 | 437-5769 | 1 Roll |
[Features]
· Tape does not require drying time, so effects are apparent immediately after construction.
· Can be used even in places where water and oil are present.
· Simple construction by simply peeling off the release paper and affixing the tape.
[Applications]
· For outdoor use. (All places where people walk with non-bare feet)
· For building and factory entrances/exits.
· For stairs.
· For steps on machinery, work benches, forklifts, etc.
· For kitchens in restaurants, cafeterias, etc.
Part Number |
---|
N-001BL1005 |
N-001BL505 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,576.13 |
ANTI-SLIP TAPES(FOR OUTDOOR) | 1 Piece(s) | 10 Day(s) | 100 | 4954425147290 | 437-5751 | 1 Roll | ||
฿ 793.68 |
ANTI-SLIP TAPES(FOR OUTDOOR) | 1 Piece(s) | 10 Day(s) | 50 | 4954425147283 | 437-5769 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?