(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Tape, Roll Type

Non-Slip Tape, Roll Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 559.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NSP10180-E
NSP1030-E
NSP30018-E SALE
NSP5180-E
NSP530-E
NSP-1005-E
NSP-505-E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail JAN Code Trusco Code Amount Of Content

฿ 6,072.95

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Purple Color 100 18 Maroon 4954425113264 337-0798 1 Roll

฿ 1,109.64

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 19 Day(s) Purple Color 100 3 Maroon 4954425113165 337-0852 1 Roll

฿ 18,026.84

฿ 14,643.20

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) Purple Color 300 18 Maroon 4954425113288 435-7736 1 Roll

฿ 3,040.54

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) Purple Color 50 18 Maroon 4954425113257 337-0917 1 Roll

฿ 559.18

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) Purple Color 50 3 Maroon 4954425113158 337-0976 1 Roll

฿ 1,750.85

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 14 Day(s) Purple Color 100 5 Maroon 4954425113127 001-1479 1 Roll

฿ 879.79

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Purple Color 50 5 Maroon 4954425113110 001-1428 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Thickness(mm)
    0.8
  • Adhesive Strength(kg/25 mm)
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Simple construction, reliably prevents slipping and improves safety. Stable non-slip effect even where water and oil are present, fits well even on uneven surfaces, and can be used immediately after adhesion due to its excellent adhesive strength. (UV-resistant product)
[Applications]
· For outdoor use. (All places where people walk with non-bare feet)

Part Number
NSP10180-E
NSP1030-E
NSP30018-E SALE
NSP5180-E
NSP530-E
NSP-1005-E
NSP-505-E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail JAN Code Trusco Code Amount Of Content

฿ 6,072.95

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Purple Color 100 18 Maroon 4954425113264 337-0798 1 Roll

฿ 1,109.64

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 19 Day(s) Purple Color 100 3 Maroon 4954425113165 337-0852 1 Roll

฿ 18,026.84

฿ 14,643.20

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) Purple Color 300 18 Maroon 4954425113288 435-7736 1 Roll

฿ 3,040.54

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) Purple Color 50 18 Maroon 4954425113257 337-0917 1 Roll

฿ 559.18

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) Purple Color 50 3 Maroon 4954425113158 337-0976 1 Roll

฿ 1,750.85

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 14 Day(s) Purple Color 100 5 Maroon 4954425113127 001-1479 1 Roll

฿ 879.79

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Purple Color 50 5 Maroon 4954425113110 001-1428 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1