(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Tape Cut Type 150 mm X 0.61 m

Non-Slip Tape Cut Type 150 mm X 0.61 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NSP150610-5P-Y

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    150
  • Length(m)
    0.61
  • Thickness(mm)
    0.8
  • Adhesive Strength(kg/25 mm)
    20N/25mm
  • Color Detail
    Yellow
  • Tensile Strength
    147N/25mm
  • JAN Code
    4954425112298
  • Trusco Code
    435-7710
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
NSP150610-5P-Y
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 2,072.06

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Pack(s)

5 Pieces Per Package

14 Day(s) Yellow Color Yellow 4954425112298 435-7710 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    150
  • Length(m)
    0.61
  • Thickness(mm)
    0.8
  • Adhesive Strength(kg/25 mm)
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Pack (5 pcs)

Product Description

[Features]
· Simple construction by simply peeling off the release paper and affixing the tape.
· Tape does not require drying time, so effects are apparent immediately after construction.
· Can be used even in places where water and oil are present.
[Applications]
· For outdoor use.
· For building and factory entrances/exits.
· For stairs.
· For pathways on a slope.
· For steps on construction machinery, forklifts, etc.
· For kitchens in restaurants, cafeterias, etc.

Specifications of NSP150610-5P-Y

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    150
  • Length(m)
    0.61
  • Thickness(mm)
    0.8
  • Adhesive Strength(kg/25 mm)
    20N/25mm
  • Color Detail
    Yellow
  • Tensile Strength
    147N/25mm
  • JAN Code
    4954425112298
  • Trusco Code
    435-7710
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
NSP150610-5P-Y
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 2,072.06

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Pack(s)

5 Pieces Per Package

14 Day(s) Yellow Color Yellow 4954425112298 435-7710 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1