(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stop Tape (Slot Type)

Stop Tape (Slot Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 4563-PV3-50X25

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.34
  • Color Detail
    Gray
  • Adhesive Strength
    3.6N/10mm
  • Details Type
    Surface Shape: Flat
  • JAN Code
    4042448266057
  • Trusco Code
    491-1334
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
4563-PV3-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,124.21

PROTECTIVE TAPES 6 Piece(s) 8 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.34
  • Color Detail
    Gray
  • Adhesive Strength
    3.6N/10mm
  • Details Type
    Surface Shape: Flat
  • JAN Code
    4042448266057
  • Trusco Code
    491-1334
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Non-adhesive and has non-contaminating properties, so adhesives, paints, etc. do not adhere to the surface.
· Non-slip effect on smooth surfaces.
· Non-slip effects are great.
· Non-adhesive and has non-contaminating properties, so adhesives, paints, etc. do not adhere to the surface.
· Non-slip effect on smooth surfaces.
· Non-slip effects are great.
[Applications]
· For adhesive coating and machining lines.
· For stable conveyance of thin items such as film and non-woven fabric.
· For adhesive coating and machining lines.
· For stable conveyance of thin items such as film and non-woven fabric.

Specifications of 4563-PV3-50X25

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.34
  • Color Detail
    Gray
  • Adhesive Strength
    3.6N/10mm
  • Details Type
    Surface Shape: Flat
  • JAN Code
    4042448266057
  • Trusco Code
    491-1334
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
4563-PV3-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,124.21

PROTECTIVE TAPES 6 Piece(s) 8 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since non-sticky, non-contaminating, adhesive and paint etc. do not adhere to the surface.
●A type of slip prevention effect.

Usage

●For stable conveyance of thin materials such as films and non-woven fabrics.

Specification

●Color:Gray
●W x L(mm x m):50 x 25
●Thickness(mm):0.34
●SPQ(roll):6
●Viscosity: 3.6N/10mm
●Surface Shape: Flat

Materials

●Base Material: Rayon(silicone rubber coating) 
●Adhesive: Rubber