(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ Concrete Formwork Joint Impermeable Tape 2237

3M™ Concrete Formwork Joint Impermeable Tape 2237

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 223730X50

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.28
  • Color Details
    White Translucent
  • Adhesiveness
    4N/10mm
  • JAN Code
    4549395190126
  • Trusco Code
    493-5306
  • Specifications
    Ministry of Land, Infrastructure, Transport and Tourism New Technology Information System (NETIS) Registered (No.TH140011-A), Technology Name: Concrete Type Frame Joint Waterproofing Tape, Registration Number: TH-140011-A
  • Internal capacity
    1 Roll
Part Number
223730X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,906.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.28
  • Color Details
    White Translucent
  • Adhesiveness
    4N/10mm
  • JAN Code
    4549395190126
  • Trusco Code
    493-5306
  • Specifications
    Ministry of Land, Infrastructure, Transport and Tourism New Technology Information System (NETIS) Registered (No.TH140011-A), Technology Name: Concrete Type Frame Joint Waterproofing Tape, Registration Number: TH-140011-A
  • Internal capacity
    1 Roll

Product Description

[Features]
· Tape coated with polymeric water absorbent material (SAP) on the backside.
· The polymeric absorbent swells to approximately 400 times its initial volume.
· Installation can be performed easily by simply applying the product to the joint of a mold end.
· Improve the aesthetic appearance of concrete simply by applying this product to the corresponding mold.
[Applications]
· For sealing/sand-guarding of concrete mold joints.

Specifications of 223730X50

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.28
  • Color Details
    White Translucent
  • Adhesiveness
    4N/10mm
  • JAN Code
    4549395190126
  • Trusco Code
    493-5306
  • Specifications
    Ministry of Land, Infrastructure, Transport and Tourism New Technology Information System (NETIS) Registered (No.TH140011-A), Technology Name: Concrete Type Frame Joint Waterproofing Tape, Registration Number: TH-140011-A
  • Internal capacity
    1 Roll
Part Number
223730X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,906.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1