(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Weather Tape EX-2 (One-Side Type)

All Weather Tape EX-2 (One-Side Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 642.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EX-2-50
EX-2-75
EX-2-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 642.20

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 4953871104185 751-7548 1 Roll

฿ 959.54

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) 75 4953871104192 751-7556 1 Roll

฿ 1,276.88

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) 100 4953871104208 751-7530 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    20
  • Thickness(mm)
    0.38
  • Color Details
    Black
  • Adhesiveness
    13.2N/10mm
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

Airtight waterproof tape for indoor airtightness.
[Features]
·High airtightness and durability.
·It has high flexibility at low temperatures and conforms well to complex locations, such as external corners and internal corners.
·The EX-2 has no release paper, making it easy to handle and waste-free.
·The EX-2 is easy to cut by hand and install.
[Applications]
·Indoor airtightness.

Part Number
EX-2-50
EX-2-75
EX-2-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 642.20

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 4953871104185 751-7548 1 Roll

฿ 959.54

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) 75 4953871104192 751-7556 1 Roll

฿ 1,276.88

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) 100 4953871104208 751-7530 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1