(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Repair Tape, House Saver

Repair Tape, House Saver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 417

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    80
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Details
    Transparent (Milky white)
  • Adhesiveness
    3.3N/10mm
  • JAN Code
    4547691655127
  • Trusco Code
    356-2298
  • Mass(g)
    256
  • Operating Temperature Range(°C)
    5–40
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
417
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 388.04

ALUMINUM TAPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    80
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Details
    Transparent (Milky white)
  • Adhesiveness
    3.3N/10mm
  • JAN Code
    4547691655127
  • Trusco Code
    356-2298
  • Mass(g)
    256
  • Operating Temperature Range(°C)
    5–40
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Superior weather resistance.
· Strong adhesive strength.
· Excellent water resistance.
[Applications]
· For repairing agricultural vinyl and PO.
· For repairing vinyl film and PO film.

Specifications of 417

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    80
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Details
    Transparent (Milky white)
  • Adhesiveness
    3.3N/10mm
  • JAN Code
    4547691655127
  • Trusco Code
    356-2298
  • Mass(g)
    256
  • Operating Temperature Range(°C)
    5–40
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
417
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 388.04

ALUMINUM TAPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1