(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-adhesive tape Width (mm) 50/75

Non-adhesive tape Width (mm) 50/75

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 149.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
HN-50-I
HN-75-I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 149.00

DUCT TAPES 1 Piece(s) 10 Day(s) 50 4518301054739 761-3504 142 1 Roll

฿ 220.00

DUCT TAPES 1 Piece(s) 12 Day(s) 75 4518301054944 761-3512 250 1 Roll

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Color Details
    Ivory
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Non-adhesive tape for protecting refrigerant pipes.
[Applications]
·For low-cost, glue-free pipe protection.

Part Number
HN-50-I
HN-75-I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 149.00

DUCT TAPES 1 Piece(s) 10 Day(s) 50 4518301054739 761-3504 142 1 Roll

฿ 220.00

DUCT TAPES 1 Piece(s) 12 Day(s) 75 4518301054944 761-3512 250 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Non-adhesive tape for refrigerant piping protection.

Usage

●To provide piping protection at a low cost without glue.

Specification

●Color:Ivory
●Thickness(mm):0.15
●Non-adhesive Type

Materials

●Base Material: PVC