(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Tape Width (mm) 25/50

Adhesive Tape Width (mm) 25/50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 159.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
HF-50-I
HV-25-I
HV-50-I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 253.34

DUCT TAPES 1 Piece(s) 10 Day(s) 50 0.2 4518301054517 761-3491 244 1 Roll

฿ 159.00

DUCT TAPES 1 Piece(s) 10 Day(s) 25 0.18 4518301056474 761-3547 105 1 Roll

฿ 291.06

DUCT TAPES 1 Piece(s) 1 Day(s) 50 0.18 4518301056146 761-3555 213 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Length(m)
    20
  • Color Details
    Ivory
  • Amount Of Content
    1 Roll

Product Description

[Features]
·The thin (0.18 mm) type has improved workability and fit during taping work. The standard thickness (0.2 mm) type has excellent durability.
[Applications]
·For protecting refrigerant pipes.

Part Number
HF-50-I
HV-25-I
HV-50-I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 253.34

DUCT TAPES 1 Piece(s) 10 Day(s) 50 0.2 4518301054517 761-3491 244 1 Roll

฿ 159.00

DUCT TAPES 1 Piece(s) 10 Day(s) 25 0.18 4518301056474 761-3547 105 1 Roll

฿ 291.06

DUCT TAPES 1 Piece(s) 1 Day(s) 50 0.18 4518301056146 761-3555 213 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thin thickness(0.18mm) type is improved in construction ability and fitting performance in taping work. The standard thickness(0.2mm) type is excellent in durability.

Usage

●For refrigerant piping protection.

Specification

●Color:Ivory

Materials

●Base Material: PVC