(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NeoPita Tape®

NeoPita Tape®

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 149.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
HY-50-I
HY-75-I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 149.32

DUCT TAPES 1 Piece(s) 10 Day(s) 50 4518301056115 761-3563 158 1 Roll

฿ 213.72

DUCT TAPES 1 Piece(s) 12 Day(s) 75 4518301056726 761-3571 238 1 Roll

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Length(m)
    18
  • Thickness(mm)
    0.12
  • Color Details
    Ivory
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Although this is a non-adhesive tape, it has been subjected to a special treatment that prevents unraveling, similar to adhesive tape.
· Even if the tape is dropped by mistake while working, it will stick together and not unwind.
· A new generation of non-adhesive tape that will not unravel even when dropped.
[Applications]
· For low-cost piping protection without the use of adhesive.

Part Number
HY-50-I
HY-75-I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 149.32

DUCT TAPES 1 Piece(s) 10 Day(s) 50 4518301056115 761-3563 158 1 Roll

฿ 213.72

DUCT TAPES 1 Piece(s) 12 Day(s) 75 4518301056726 761-3571 238 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1