(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Various Use OK Tape

Various Use OK Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of OKT48-S

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    48
  • Length(m)
    10
  • Thickness(mm)
    0.225
  • Color Details
    Silver
  • Tensile Strength
    46N/10mm
  • Adhesiveness
    4.56N/10mm
  • JAN Code
    4547691734044
  • Trusco Code
    473-0020
  • Mass(g)
    175
  • Amount Of Content
    1 Roll
Part Number
OKT48-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 163.00

DUCT TAPES 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    48
  • Length(m)
    10
  • Thickness(mm)
    0.225
  • Color Details
    Silver
  • Tensile Strength
    46N/10mm
  • Adhesiveness
    4.56N/10mm
  • JAN Code
    4547691734044
  • Trusco Code
    473-0020
  • Mass(g)
    175
  • Amount Of Content
    1 Roll

Product Description

[Features]
·It uses a polyester base material with excellent water resistance.
·It cuts easily by hand and has excellent workability.
·Letters can be written with oil-based ink, and can be pasted together.
·The specially formulated adhesive provides strong adhesion and reduces glue residue.
[Applications]
·For packing, bundling, temporary fixing, and fixing sheets.
·Storage case with name tag.
·Repairing damaged or torn sheets and other products.
·Travel, outdoors, crack repair, water leak repair, damage fixation.

Specifications of OKT48-S

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    48
  • Length(m)
    10
  • Thickness(mm)
    0.225
  • Color Details
    Silver
  • Tensile Strength
    46N/10mm
  • Adhesiveness
    4.56N/10mm
  • JAN Code
    4547691734044
  • Trusco Code
    473-0020
  • Mass(g)
    175
  • Amount Of Content
    1 Roll
Part Number
OKT48-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 163.00

DUCT TAPES 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can write character with oil-based ink, can also paste.

Usage

●For packing, binding, temporary fixing and sheet fixing.
●Repairing of damaged or torn sheets and other products.
●Travel, outdoor, crack repair, water leak repair, damage fixed.

Specification

●Color:Silver
●W x L(mm x m):48 x 10
●Thickness(mm):0.225
●SPQ(roll):30
●Viscosity: 4.56N/10mm
●Tensile Strength: 46N/10mm

Materials

●Base Material: Polyester
●Adhesive: Rubber