(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
XG-T |
XG-T-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Color | Width (mm) |
Length (m) |
Thickness (mm) |
Details Type | Color Details | Adhesiveness | Tensile Strength | JAN Code | Trusco Code | Operating Temperature Range (°C) |
Drying Time | Exactly | Specific Gravity | Heating Loss | Cutting Method | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,142.89 |
ALUMINUM TAPES | 1 Piece(s) | - | 10 Day(s) | Fixture | [Gold and silver] Gold and silver | - | - | - | Top coat material | Silver gray | - | - | 4953871103782 | 470-4738 | -40 – 90 | Within 3 hours | - | 1.10 | - | - | 1 Can (4 kg) | ||
฿ 7,736.64 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | Fixture | [Gold and silver] Gold and silver | - | - | - | Top coat material | Silver gray | - | - | - | - | -40 – 90 | Within 3 hours | - | 1.10 | - | - | 1 Pack (4 kg x 2) |
[Features]
· Highly durable with no oil dripping at high temperatures.
· Easy construction, also suitable for repair applications.
· An "adherable heavy-duty anti-corrosion coating material" has been made possible, featuring superior adherence and flexibility.
[Applications]
· For corrosion resistance of outdoor steel structures.
Part Number |
---|
XG-T |
XG-T-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Color | Width (mm) |
Length (m) |
Thickness (mm) |
Details Type | Color Details | Adhesiveness | Tensile Strength | JAN Code | Trusco Code | Operating Temperature Range (°C) |
Drying Time | Exactly | Specific Gravity | Heating Loss | Cutting Method | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,142.89 |
ALUMINUM TAPES | 1 Piece(s) | - | 10 Day(s) | Fixture | [Gold and silver] Gold and silver | - | - | - | Top coat material | Silver gray | - | - | 4953871103782 | 470-4738 | -40 – 90 | Within 3 hours | - | 1.10 | - | - | 1 Can (4 kg) | ||
฿ 7,736.64 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | Fixture | [Gold and silver] Gold and silver | - | - | - | Top coat material | Silver gray | - | - | - | - | -40 – 90 | Within 3 hours | - | 1.10 | - | - | 1 Pack (4 kg x 2) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?