(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M Conductive Double-Sided Non-Woven Cloth Tape

3M Conductive Double-Sided Non-Woven Cloth Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CN4490-B5

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.05
  • Color Details
    Gray
  • Adhesiveness
    3.9N/10mm
  • Tensile Strength
    4.9N/10mm
  • JAN Code
    4562434370068
  • Trusco Code
    479-9640
  • Internal capacity
    1 pc.
Part Number
CN4490-B5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 580.04

ELECTRICITY REMOVAL TAPES 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.05
  • Color Details
    Gray
  • Adhesiveness
    3.9N/10mm
  • Tensile Strength
    4.9N/10mm
  • JAN Code
    4562434370068
  • Trusco Code
    479-9640
  • Internal capacity
    1 pc.

Product Description

[Features]
· Extremely thin, with excellent flexibility.
· Non-woven fabric base material provides easy handling.
· Excellent conductivity in the thickness and surface directions.
[Applications]
· For electromagnetic shielding and grounding of movable parts.
· For adhering to uneven parts.
· For bonding parts with narrow gaps.

Specifications of CN4490-B5

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.05
  • Color Details
    Gray
  • Adhesiveness
    3.9N/10mm
  • Tensile Strength
    4.9N/10mm
  • JAN Code
    4562434370068
  • Trusco Code
    479-9640
  • Internal capacity
    1 pc.
Part Number
CN4490-B5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 580.04

ELECTRICITY REMOVAL TAPES 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1