(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M Shield Kit

3M Shield Kit

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MARK4

  • Product Type
    Adhesive Tape
  • JAN Code
    4547452026630
  • Trusco Code
    479-9721
  • Internal capacity
    1 Set
Part Number
MARK4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 41,916.00

฿ 38,562.72

ELECTRICITY REMOVAL TAPES 1 Piece(s) 19 Day(s) 1 Set

Basic Specifications

  • Product Type
    Adhesive Tape
  • JAN Code
    4547452026630
  • Trusco Code
    479-9721
  • Internal capacity
    1 Set

Product Description

[Features]
· Set that includes various EMC countermeasure products.
[Applications]
· For use in technical workspaces where experimentation and evaluation of EMC countermeasures are performed during design, prototyping, and measurement stages.

Specifications of MARK4

  • Product Type
    Adhesive Tape
  • JAN Code
    4547452026630
  • Trusco Code
    479-9721
  • Internal capacity
    1 Set
Part Number
MARK4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 41,916.00

฿ 38,562.72

ELECTRICITY REMOVAL TAPES 1 Piece(s) 19 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1