(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3M Conductive Tape CU-35C Copper Foil

3M Conductive Tape CU-35C Copper Foil

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CU-35C-B5

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.07
  • Color Details
    Reddish brown
  • Adhesiveness
    4.5N/10mm
  • Tensile Strength
    55N/10mm
  • JAN Code
    4562434370013
  • Trusco Code
    479-9658
  • Specifications
    UL standard compliant (file E59505)
  • Flame Retardant
    UL510
  • Internal capacity
    1 pc.
Part Number
CU-35C-B5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 326.67

฿ 196.10

ELECTRICITY REMOVAL TAPES 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.07
  • Color Details
    Reddish brown
  • Adhesiveness
    4.5N/10mm
  • Tensile Strength
    55N/10mm
  • JAN Code
    4562434370013
  • Trusco Code
    479-9658
  • Specifications
    UL standard compliant (file E59505)
  • Flame Retardant
    UL510
  • Internal capacity
    1 pc.

Product Description

Conductive tape that can provide high conductivity to the thickness and breadth of its surface.
[Features]
· May be soldered.
· Excellent thermal aging characteristics.
· Highly adhesive for application to small areas.
[Applications]
· For enhancement of electromagnetic wave shielding and grounding.
· For static electricity prevention on monitor components.

Specifications of CU-35C-B5

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.07
  • Color Details
    Reddish brown
  • Adhesiveness
    4.5N/10mm
  • Tensile Strength
    55N/10mm
  • JAN Code
    4562434370013
  • Trusco Code
    479-9658
  • Specifications
    UL standard compliant (file E59505)
  • Flame Retardant
    UL510
  • Internal capacity
    1 pc.
Part Number
CU-35C-B5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 326.67

฿ 196.10

ELECTRICITY REMOVAL TAPES 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1