(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Conductive Single-Sided Tin Plated Embossed Copper Foil Tape

3M Conductive Single-Sided Tin Plated Embossed Copper Foil Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1345-B5

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.1
  • Color Details
    Silver
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4562434370082
  • Trusco Code
    479-9232
  • Specifications
    UL standard compliant (file E59505)
  • Flame Retardant
    UL510
  • Internal capacity
    1 pc.
Part Number
1345-B5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,458.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.1
  • Color Details
    Silver
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4562434370082
  • Trusco Code
    479-9232
  • Specifications
    UL standard compliant (file E59505)
  • Flame Retardant
    UL510
  • Internal capacity
    1 pc.

Product Description

[Features]
· The convex part of the embossing comes into direct contact with the adherend, providing very high conductivity in the thickness direction.
· The adhesion area covers a large area of ​​the conductive part, which ensures stable conductivity.
· Excellent corrosion resistance.
· May be soldered.
[Applications]
· For enhancement of electromagnetic wave shielding and grounding.
· For grounding of PC units and flat cables.
· For power collection by solar cells.

Specifications of 1345-B5

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.1
  • Color Details
    Silver
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4562434370082
  • Trusco Code
    479-9232
  • Specifications
    UL standard compliant (file E59505)
  • Flame Retardant
    UL510
  • Internal capacity
    1 pc.
Part Number
1345-B5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,458.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1