(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Polyester Electrical Insulation Tape No.1350

3M Polyester Electrical Insulation Tape No.1350

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 162.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1350FB-1-6
1350FB-1-9
1350FB-1-12
1350FB-1-25
1350FW-1-6
1350FW-1-9
1350FW-1-12
1350FW-1-25
1350FY-1-6
1350FY-1-9
1350FY-1-12
1350FY-1-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details JAN Code Trusco Code Internal capacity

฿ 212.90

ELECTRICITY REMOVAL TAPES 1 Piece(s) Same day Black 6 Black 4562434370495 479-9267 1 Roll

฿ 289.62

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Black 9 Black 4562434370501 479-9275 1 Roll

฿ 393.10

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Black 12 Black 4562434370518 479-9241 1 Roll

฿ 512.31

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Black 25 Black 4562434370525 479-9259 1 Roll

฿ 162.32

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) White Type 6 White 4562434370457 479-9305 1 Roll

฿ 232.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 12 Day(s) White Type 9 White 4562434370464 479-9313 1 Roll

฿ 311.68

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) White Type 12 White 4562434370471 479-9283 1 Roll

฿ 403.47

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) White Type 25 White 4562434370488 479-9291 1 Roll

฿ 162.32

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Yellows 6 Yellow 4562434370419 479-9348 1 Roll

฿ 226.34

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Yellows 9 Yellow 4562434370426 479-9356 1 Roll

฿ 314.49

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Yellows 12 Yellow 4562434370433 479-9321 1 Roll

฿ 625.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 12 Day(s) Yellows 25 Yellow 4562434370440 479-9330 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    66
  • Thickness(mm)
    0.06
  • Details Type
    Non-Flame-Retardant
  • Adhesiveness
    3.3N/10mm
  • Tensile Strength
    44N/10mm
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    130
  • Flame Retardant
    UL510
  • Internal capacity
    1 Roll

Product Description

[Features]
· Flame-retardant insulation tape.
· Can be layered.
[Applications]
· For electrical insulation of transformers and coils.
· For insulation of electronic components.

Part Number
1350FB-1-6
1350FB-1-9
1350FB-1-12
1350FB-1-25
1350FW-1-6
1350FW-1-9
1350FW-1-12
1350FW-1-25
1350FY-1-6
1350FY-1-9
1350FY-1-12
1350FY-1-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details JAN Code Trusco Code Internal capacity

฿ 212.90

ELECTRICITY REMOVAL TAPES 1 Piece(s) Same day Black 6 Black 4562434370495 479-9267 1 Roll

฿ 289.62

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Black 9 Black 4562434370501 479-9275 1 Roll

฿ 393.10

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Black 12 Black 4562434370518 479-9241 1 Roll

฿ 512.31

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Black 25 Black 4562434370525 479-9259 1 Roll

฿ 162.32

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) White Type 6 White 4562434370457 479-9305 1 Roll

฿ 232.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 12 Day(s) White Type 9 White 4562434370464 479-9313 1 Roll

฿ 311.68

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) White Type 12 White 4562434370471 479-9283 1 Roll

฿ 403.47

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) White Type 25 White 4562434370488 479-9291 1 Roll

฿ 162.32

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Yellows 6 Yellow 4562434370419 479-9348 1 Roll

฿ 226.34

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Yellows 9 Yellow 4562434370426 479-9356 1 Roll

฿ 314.49

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) Yellows 12 Yellow 4562434370433 479-9321 1 Roll

฿ 625.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 12 Day(s) Yellows 25 Yellow 4562434370440 479-9330 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1