- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
3M PTFE Electrical Insulating Tape No.60
Specifications of 60-9
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 9
-
- Length(m)
- 32.9
-
- Thickness(mm)
- 0.1
-
- Color Details
- Pale Brown
-
- Adhesiveness
- 3.2N/10mm
-
- Tensile Strength
- 35N/10mm
-
- JAN Code
- 4562434370105
-
- Trusco Code
- 479-9411
-
- Specifications
- UL standard compliant (file E17385), MIL standard compliant (A-A-59474 Type 1, Class 1)
-
- Operating Temperature Range(°C)
- 180
-
- Continuous operating temperature
- 180°C
-
- Flame Retardant
- UL510
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 5,683.33
|
ELECTRICITY REMOVAL TAPES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 9
-
- Length(m)
- 32.9
-
- Thickness(mm)
- 0.1
-
- Color Details
- Pale Brown
-
- Adhesiveness
- 3.2N/10mm
-
- Tensile Strength
- 35N/10mm
-
- JAN Code
- 4562434370105
-
- Trusco Code
- 479-9411
-
- Specifications
- UL standard compliant (file E17385), MIL standard compliant (A-A-59474 Type 1, Class 1)
-
- Operating Temperature Range(°C)
- 180
-
- Continuous operating temperature
- 180°C
-
- Flame Retardant
- UL510
-
- Internal capacity
- 1 Roll
Product Description
[Features]
· Superior chemical and heat resistance.
· Uses an adhesive that does not corrode copper.
· Thermosetting ensures firmer bonding.
[Applications]
· For applications requiring highly reliable insulation.
· Insulation for coils and capacitors requiring high heat resistance.
· For aircraft-related insulation applications.
Specifications of 60-9
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 9
-
- Length(m)
- 32.9
-
- Thickness(mm)
- 0.1
-
- Color Details
- Pale Brown
-
- Adhesiveness
- 3.2N/10mm
-
- Tensile Strength
- 35N/10mm
-
- JAN Code
- 4562434370105
-
- Trusco Code
- 479-9411
-
- Specifications
- UL standard compliant (file E17385), MIL standard compliant (A-A-59474 Type 1, Class 1)
-
- Operating Temperature Range(°C)
- 180
-
- Continuous operating temperature
- 180°C
-
- Flame Retardant
- UL510
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 5,683.33
|
ELECTRICITY REMOVAL TAPES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?