- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Scotch, Self-Adhesive Insulation Tape 2242
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
JAN Code |
Trusco Code |
Internal capacity |
|
฿ 383.00
|
VINYL TAPES
|
1 Piece(s)
|
|
1 Day(s)
|
19 |
0054007061656 |
356-2476 |
1 Roll |
|
฿ 480.00
|
VINYL TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
38 |
0054007413233 |
356-2484 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Length(m)
- 4.5
-
- Thickness(mm)
- 0.76
-
- Details Type
- No Liner
-
- Color Details
- Black
-
- Tensile Strength
- 98N/10mm
-
- Dielectric Breakdown
- 10kV/mm
-
- Cutting Method
- Cutter Required
-
- Internal capacity
- 1 Roll
Product Description
Electrical insulation tape with self-adhesion.
[Features]
· Lead-free type.
· Excellent electrical insulation and waterproofing.
[Applications]
· For insulation, waterproofing, sealing, etc. of wire connections.
· For repair of leaks in water pipes.
· For insulation and waterproofing of uneven/irregularly-shaped parts.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
JAN Code |
Trusco Code |
Internal capacity |
|
฿ 383.00
|
VINYL TAPES
|
1 Piece(s)
|
|
1 Day(s)
|
19 |
0054007061656 |
356-2476 |
1 Roll |
|
฿ 480.00
|
VINYL TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
38 |
0054007413233 |
356-2484 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?