(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch®, Heat-Resistant, Discoloration-Resistant, Flame-Retardant Vinyl Tape 35

Scotch®, Heat-Resistant, Discoloration-Resistant, Flame-Retardant Vinyl Tape 35

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 35-VIO

  • Product Type
    Adhesive Tape
  • Color
    Purple-base
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Color Details
    Purple
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4547452394241
  • Trusco Code
    327-6538
  • Specifications
    UL/CSA standard compliant
  • Operating Temperature Range(°C)
    0~105
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
35-VIO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Internal capacity

฿ 258.93

VINYL TAPES 1 Piece(s) 12 Day(s) Purple-base Purple 4547452394241 327-6538 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    30N/10mm
  • Specifications
    UL/CSA standard compliant
  • Operating Temperature Range(°C)
    0~105
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll

Product Description

[Features]
· Lead-free type.
· Can be used in high temperature environments.
· Excellent resistance to discoloration by UV rays.
[Applications]
· For use outdoors for a long period of time.
· For identification of all sorts of wires, cables, piping, etc.
· For electrical insulation up to 600 V in electrical wiring work.
· For binding and protection of wire harnesses requiring heat resistance.

Specifications of 35-VIO

  • Product Type
    Adhesive Tape
  • Color
    Purple-base
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Color Details
    Purple
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4547452394241
  • Trusco Code
    327-6538
  • Specifications
    UL/CSA standard compliant
  • Operating Temperature Range(°C)
    0~105
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
35-VIO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Internal capacity

฿ 258.93

VINYL TAPES 1 Piece(s) 12 Day(s) Purple-base Purple 4547452394241 327-6538 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1