(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
21-10B |
21-10BK |
21-10GN |
21-10GY |
21-10R |
21-10TM |
21-10W |
21-10Y |
21-20B |
21-20BK |
21-20GN |
21-20GY |
21-20R |
21-20TM |
21-20W |
21-20Y |
21-75GN |
21-75R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Width (mm) |
Length (m) |
Color Details | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 345.75 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Blue Type | 19 | 10 | Blue | 4953871103485 | 470-3529 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Black | 19 | 10 | Black | 4953871103492 | 470-3537 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Green | 19 | 10 | Green | 4953871103508 | 470-3545 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Gray | 19 | 10 | Gray | 4953871103515 | 470-3553 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Red Type | 19 | 10 | Red | 4953871103522 | 470-3561 | 1 Pack (10 pcs) | ||
฿ 345.75 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Transparency | 19 | 10 | Clear | 4953871103553 | 470-3570 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | [White Type] White Type | 19 | 10 | White | 4953871103539 | 470-3588 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | Yellows | 19 | 10 | Yellow | 4953871103546 | 470-3596 | 1 Pack (10 pcs) | ||
฿ 690.51 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Blue Type | 19 | 20 | Blue | 4953871103560 | 470-3600 | 1 Pack (10 pcs) | ||
฿ 693.32 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Black | 19 | 20 | Black | 4953871103577 | 470-3618 | 1 Pack (10 pcs) | ||
฿ 690.51 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Green | 19 | 20 | Green | 4953871103584 | 470-3626 | 1 Pack (10 pcs) | ||
฿ 693.32 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Gray | 19 | 20 | Gray | 4953871103591 | 470-3634 | 1 Pack (10 pcs) | ||
฿ 690.51 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Red Type | 19 | 20 | Red | 4953871103607 | 470-3642 | 1 Pack (10 pcs) | ||
฿ 690.51 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Transparency | 19 | 20 | Clear | 4953871103638 | 470-3651 | 1 Pack (10 pcs) | ||
฿ 749.21 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
Same day | [White Type] White Type | 19 | 20 | White | 4953871103614 | 470-3669 | 1 Pack (10 pcs) | ||
฿ 693.32 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Yellows | 19 | 20 | Yellow | 4953871103621 | 470-3677 | 1 Pack (10 pcs) | ||
฿ 933.12 |
VINYL TAPES | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Green | 75 | 20 | Green | 4953871103348 | 469-4660 | 1 Pack (3 pcs) | ||
฿ 1,010.30 |
VINYL TAPES | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | Red Type | 75 | 20 | Red | 4953871103362 | 469-4686 | 1 Pack (3 pcs) |
Environmentally friendly lead-free vinyl tape for electrical insulation.
[Features]
·Excellent electrical insulation. Demonstrates electrical insulation without deteriorating properties even after use.
·There is little peeling at the end, and wiring work can be performed reliably.
·It cuts easily and can be cut by hand.
·It has excellent cold resistance and retains its adhesive strength even at -10°C, ensuring a secure fit.
·Excellent initial adhesiveness.
·An environmentally friendly product that does not use the hazardous heavy metal lead (Pb). (Lead-free)
[Applications]
·For wiring work, identification of wiring, insulation for machine work.
Part Number |
---|
21-10B |
21-10BK |
21-10GN |
21-10GY |
21-10R |
21-10TM |
21-10W |
21-10Y |
21-20B |
21-20BK |
21-20GN |
21-20GY |
21-20R |
21-20TM |
21-20W |
21-20Y |
21-75GN |
21-75R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Width (mm) |
Length (m) |
Color Details | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 345.75 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Blue Type | 19 | 10 | Blue | 4953871103485 | 470-3529 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Black | 19 | 10 | Black | 4953871103492 | 470-3537 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Green | 19 | 10 | Green | 4953871103508 | 470-3545 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Gray | 19 | 10 | Gray | 4953871103515 | 470-3553 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Red Type | 19 | 10 | Red | 4953871103522 | 470-3561 | 1 Pack (10 pcs) | ||
฿ 345.75 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Transparency | 19 | 10 | Clear | 4953871103553 | 470-3570 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | [White Type] White Type | 19 | 10 | White | 4953871103539 | 470-3588 | 1 Pack (10 pcs) | ||
฿ 348.55 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | Yellows | 19 | 10 | Yellow | 4953871103546 | 470-3596 | 1 Pack (10 pcs) | ||
฿ 690.51 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Blue Type | 19 | 20 | Blue | 4953871103560 | 470-3600 | 1 Pack (10 pcs) | ||
฿ 693.32 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Black | 19 | 20 | Black | 4953871103577 | 470-3618 | 1 Pack (10 pcs) | ||
฿ 690.51 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Green | 19 | 20 | Green | 4953871103584 | 470-3626 | 1 Pack (10 pcs) | ||
฿ 693.32 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Gray | 19 | 20 | Gray | 4953871103591 | 470-3634 | 1 Pack (10 pcs) | ||
฿ 690.51 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Red Type | 19 | 20 | Red | 4953871103607 | 470-3642 | 1 Pack (10 pcs) | ||
฿ 690.51 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Transparency | 19 | 20 | Clear | 4953871103638 | 470-3651 | 1 Pack (10 pcs) | ||
฿ 749.21 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
Same day | [White Type] White Type | 19 | 20 | White | 4953871103614 | 470-3669 | 1 Pack (10 pcs) | ||
฿ 693.32 |
VINYL TAPES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Yellows | 19 | 20 | Yellow | 4953871103621 | 470-3677 | 1 Pack (10 pcs) | ||
฿ 933.12 |
VINYL TAPES | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Green | 75 | 20 | Green | 4953871103348 | 469-4660 | 1 Pack (3 pcs) | ||
฿ 1,010.30 |
VINYL TAPES | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | Red Type | 75 | 20 | Red | 4953871103362 | 469-4686 | 1 Pack (3 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?