(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7108-10-AAD |
7108-15-AAD |
7108-20-AAD |
7108-25-AAD |
7112-15-AAD |
7112-20-AAD |
7112-25-AAD |
7112-30-AAD |
7116-12-AAD |
7120-12-AAD |
7130-12-AAD |
7140-12-AAD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Width (mm) |
Length (m) |
Thickness (mm) |
Color Details | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 357.24 |
DOUBLE-SIDED TAPE | 1 Piece(s) | Same day | Black | 10 | 10 | 0.8 | Gray | 4547452446056 | 471-4423 | 1 Roll | ||
฿ 520.00 |
DOUBLE-SIDED TAPE | 1 Piece(s) | Same day | Black | 15 | 10 | 0.8 | Gray | 4547452446032 | 471-4393 | 1 Roll | ||
฿ 562.54 |
DOUBLE-SIDED TAPE | 1 Piece(s) | Same day | Black | 20 | 10 | 0.8 | Gray | 4547452446025 | 475-3577 | 1 Roll | ||
฿ 702.43 |
DOUBLE-SIDED TAPES | 1 Piece(s) | 10 Day(s) | Black | 25 | 10 | 0.8 | Gray | 4547452446018 | 475-3585 | 1 Roll | ||
฿ 574.47 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 12 Day(s) | Black | 15 | 10 | 1.2 | Gray | 4547452445981 | 471-4261 | 1 Roll | ||
฿ 776.72 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 12 Day(s) | Black | 20 | 10 | 1.2 | Gray | 4547452445974 | 471-4211 | 1 Roll | ||
฿ 960.05 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 1 Day(s) | Black | 25 | 10 | 1.2 | Gray | 4547452445967 | 475-3607 | 1 Roll | ||
฿ 1,148.99 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | Same day | Black | 30 | 10 | 1.2 | Gray | 4547452445950 | 475-3615 | 1 Roll | ||
฿ 352.97 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 1 Day(s) | Black | 12 | 5 | 1.6 | Gray | 4549395040773 | 475-3623 | 1 Roll | ||
฿ 364.54 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 1 Day(s) | Black | 12 | 5 | 2 | Gray | 4547452445943 | 475-3631 | 1 Roll | ||
฿ 339.40 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | Same day | White Type | 12 | 3 | 3 | White | 4549395040780 | 475-3674 | 1 Roll | ||
฿ 405.13 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | Same day | White Type | 12 | 3 | 4 | White | 4549395040797 | 475-3682 | 1 Roll |
Double-sided adhesive tape used in the automobile production process by automobile manufacturers.
[Features]
· Excellent weather resistance and high adhesive strength and sealing properties over a long period of time.
· Has a track record of many years of use by automobile manufacturers.
· Flexible foam has good fit and excellent workability.
· A cutter is required for cutting the tape.
[Applications]
· Ideal for anchoring car exterior parts.
· Ideal for adhesion on molded sides, bumpers and bumper protectors.
· Convenient for adhesion on a variety of interior and exterior parts, accessories, etc.
Part Number |
---|
7108-10-AAD |
7108-15-AAD |
7108-20-AAD |
7108-25-AAD |
7112-15-AAD |
7112-20-AAD |
7112-25-AAD |
7112-30-AAD |
7116-12-AAD |
7120-12-AAD |
7130-12-AAD |
7140-12-AAD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Width (mm) |
Length (m) |
Thickness (mm) |
Color Details | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 357.24 |
DOUBLE-SIDED TAPE | 1 Piece(s) | Same day | Black | 10 | 10 | 0.8 | Gray | 4547452446056 | 471-4423 | 1 Roll | ||
฿ 520.00 |
DOUBLE-SIDED TAPE | 1 Piece(s) | Same day | Black | 15 | 10 | 0.8 | Gray | 4547452446032 | 471-4393 | 1 Roll | ||
฿ 562.54 |
DOUBLE-SIDED TAPE | 1 Piece(s) | Same day | Black | 20 | 10 | 0.8 | Gray | 4547452446025 | 475-3577 | 1 Roll | ||
฿ 702.43 |
DOUBLE-SIDED TAPES | 1 Piece(s) | 10 Day(s) | Black | 25 | 10 | 0.8 | Gray | 4547452446018 | 475-3585 | 1 Roll | ||
฿ 574.47 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 12 Day(s) | Black | 15 | 10 | 1.2 | Gray | 4547452445981 | 471-4261 | 1 Roll | ||
฿ 776.72 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 12 Day(s) | Black | 20 | 10 | 1.2 | Gray | 4547452445974 | 471-4211 | 1 Roll | ||
฿ 960.05 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 1 Day(s) | Black | 25 | 10 | 1.2 | Gray | 4547452445967 | 475-3607 | 1 Roll | ||
฿ 1,148.99 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | Same day | Black | 30 | 10 | 1.2 | Gray | 4547452445950 | 475-3615 | 1 Roll | ||
฿ 352.97 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 1 Day(s) | Black | 12 | 5 | 1.6 | Gray | 4549395040773 | 475-3623 | 1 Roll | ||
฿ 364.54 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 1 Day(s) | Black | 12 | 5 | 2 | Gray | 4547452445943 | 475-3631 | 1 Roll | ||
฿ 339.40 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | Same day | White Type | 12 | 3 | 3 | White | 4549395040780 | 475-3674 | 1 Roll | ||
฿ 405.13 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | Same day | White Type | 12 | 3 | 4 | White | 4549395040797 | 475-3682 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?