(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7108-5-AAD |
7120-9-AAD |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Thickness (mm) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 344.10 |
DOUBLE-SIDED TAPE | 1 Pack(s) |
2 Pieces Per Package |
Same day | 5 | 10 | 0.8 | 4547452446063 | 471-4334 | 1 Pack (2 pcs) | ||
฿ 634.29 |
DOUBLE-COATED TAPES FOR INDUS | 1 Pack(s) |
2 Pieces Per Package |
Same day | 9 | 5 | 2 | 4547452446087 | 475-3666 | 1 Pack (2 pcs) |
[Features]
· Double-sided adhesive tape used in the automobile production process by automobile manufacturers.
· Excellent weather resistance and high adhesive strength and sealing properties over a long period of time.
· Double-sided adhesive tape with a track record of many years of use by automobile manufacturers.
· Excellent weather resistance and durability, and high adhesive strength over a long period of time.
· Flexible foam has good fit and excellent workability.
[Applications]
· For securing car exterior parts.
· Cutter is required to cut the tape.
· For adhesion on molded sides
· For adhesion on molded bumpers and bumper protectors
· For adhesion on a variety of interior and exterior parts, accessories, etc.
Part Number |
---|
7108-5-AAD |
7120-9-AAD |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Thickness (mm) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 344.10 |
DOUBLE-SIDED TAPE | 1 Pack(s) |
2 Pieces Per Package |
Same day | 5 | 10 | 0.8 | 4547452446063 | 471-4334 | 1 Pack (2 pcs) | ||
฿ 634.29 |
DOUBLE-COATED TAPES FOR INDUS | 1 Pack(s) |
2 Pieces Per Package |
Same day | 9 | 5 | 2 | 4547452446087 | 475-3666 | 1 Pack (2 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?