(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HJ-3160W-20 |
HJ-3160W-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 876.67 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 12 Day(s) | 20 | 4953871103713 | 470-4649 | 1 Roll | ||
฿ 2,492.45 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 1 Day(s) | 50 | 4953871103720 | 470-4657 | 1 Roll |
Double-sided tape with excellent transparency and heat resistance.
[Features]
·Volatile gas content is extremely small.
·It has high adhesion.
·Excellent machinability and workability.
[Applications]
·For bonding glass.
·Fixing liquid crystal module components.
·For fixing electronic parts.
Part Number |
---|
HJ-3160W-20 |
HJ-3160W-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 876.67 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 12 Day(s) | 20 | 4953871103713 | 470-4649 | 1 Roll | ||
฿ 2,492.45 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 1 Day(s) | 50 | 4953871103720 | 470-4657 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?