(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
535A-20 |
535A-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 431.67 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 19 Day(s) | 20 | 4953871103942 | 474-2451 | 1 Roll | ||
฿ 1,297.45 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 1 Day(s) | 50 | 4953871103959 | 474-2460 | 1 Roll |
Differential type double-sided tape made of polyester film base material and varied adhesion on each side.
[Features]
· Double-sided tape with excellent releasability that uses different adhesives on the front and back.
· Tape does not tear when peeled off, making it ideal for fixing resin printing plates.
· Differential type with strong and weak adhesives on the inner and outer sides respectively.
· Does not leave residue even when peeled off from the adherend.
[Applications]
· For adhering to resin printing plate rollers and printing blocks.
· Various applications requiring reapplication.
Part Number |
---|
535A-20 |
535A-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 431.67 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 19 Day(s) | 20 | 4953871103942 | 474-2451 | 1 Roll | ||
฿ 1,297.45 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 1 Day(s) | 50 | 4953871103959 | 474-2460 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?