(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foaming Butyl Rubber Base Materials Double-Sided Tape, Sheet Type

Foaming Butyl Rubber Base Materials Double-Sided Tape, Sheet Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 541-K

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    215
  • Length(m)
    0.31
  • Thickness(mm)
    0.75
  • Color Details
    Black
  • Adhesiveness
    6.2N/10mm
  • JAN Code
    4953871103317
  • Trusco Code
    469-4759
  • Mass(g)
    44/1 sheets
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Bag (5 Sheets)
Part Number
541-K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 2,511.00

DOUBLE-COATED TAPES FOR INDUS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    215
  • Length(m)
    0.31
  • Thickness(mm)
    0.75
  • Color Details
    Black
  • Adhesiveness
    6.2N/10mm
  • JAN Code
    4953871103317
  • Trusco Code
    469-4759
  • Mass(g)
    44/1 sheets
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Bag (5 Sheets)

Product Description

Strong adhesive type double-sided tape with foamed butyl rubber sheet as base material.
[Features]
·It is flexible and has excellent adhesion to relatively rough surfaces.
·Adoption of a flexible foamed butyl rubber sheet provides excellent stress dispersion, making it ideal for fixing parts such as nameplates.
[Applications]
·For temporary fixing of metal building materials, fixing decorative moldings and decorative materials.
·For fixing small household items such as display plates and simple hooks.

Specifications of 541-K

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    215
  • Length(m)
    0.31
  • Thickness(mm)
    0.75
  • Color Details
    Black
  • Adhesiveness
    6.2N/10mm
  • JAN Code
    4953871103317
  • Trusco Code
    469-4759
  • Mass(g)
    44/1 sheets
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Bag (5 Sheets)
Part Number
541-K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 2,511.00

DOUBLE-COATED TAPES FOR INDUS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1