Double Sided Tape, For Silicone Rubber 20 mm x 20 m

Caution
Product Description
Double-sided tape for bonding silicone rubber.
[Features]
・ Apply a silicone adhesive on one side of the polyester film and an acrylic adhesive on the other side.
·A silicone-based adhesive that adheres well to silicone rubber is used on one side.
・ Acrylic adhesive that exhibits excellent adhesive strength to adherends such as metal plates and plastic plates is used on 2 sides.
[Applications]
・ Can be used for bonding silicone rubber.
Features
●1st surface: Silicon based adhesive that adheres well to silicone rubber and has excellent electrical insulation is used.●2nd surface: Acrylic adhesive that exerts excellent adhesion to adherends such as metal and plastic sheets is used.
Usage
●For bonding of silicone rubber.Specification
●Color:Clear●W x L(mm x m):20 x 20
●Thickness(mm):0.085
●SPQ(roll):10
●Viscosity: 4.2N/10mm
Materials
●Base Material: Polyester●Adhesive:(first side) Silicone Type,(second side)Acrylic Type