(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
OW5016-20 |
OW5016-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,207.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 1 Day(s) | 20 | 4953871103836 | 474-2532 | 1 Roll | ||
฿ 2,960.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 1 Day(s) | 50 | 4953871103843 | 474-2541 | 1 Roll |
[Features]
·Good adhesion to moldings with rust preventive oil or cutting oil that cannot be completely removed.
·Suitable for bonding metals, plastics and foams.
·Double-sided tape with low VOC emission.
[Applications]
·Bonding of plastic moldings, PET films, cushioning materials, etc.
Part Number |
---|
OW5016-20 |
OW5016-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,207.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 1 Day(s) | 20 | 4953871103836 | 474-2532 | 1 Roll | ||
฿ 2,960.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 1 Day(s) | 50 | 4953871103843 | 474-2541 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?