(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TW-Y01-20 |
TW-Y01-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Features | Application | Specifications | Base Materials | Adhesive | Cutting Method | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 712.05 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 12 Day(s) | 20 | 4953871103973 | 474-2559 | - | - | - | - | - | - | Cutter Required | 1 Roll | ||
฿ 1,633.87 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 10 Day(s) | 50 | - | 377-7553 | 733 | Double-sided tape that easily adheres to metal, polypropylene and various other plastic materials, and foam. | For bonding plastic, foam, vinyl chloride and more. | Cutting Requires Cutter | Non‐Woven Fabric | Acrylic | - | 1 Roll |
[Features]
· Double-sided tape that easily adheres to metal, polypropylene and various other plastic materials, and foam.
· Has a strong feeling of stickiness and excellent initial adhesion.
[Applications]
· Used for bonding such materials as plastics, foam, and PVC.
Part Number |
---|
TW-Y01-20 |
TW-Y01-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Features | Application | Specifications | Base Materials | Adhesive | Cutting Method | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 712.05 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 12 Day(s) | 20 | 4953871103973 | 474-2559 | - | - | - | - | - | - | Cutter Required | 1 Roll | ||
฿ 1,633.87 |
DOUBLE-COATED TAPES FOR INDUS | 1 Piece(s) | 10 Day(s) | 50 | - | 377-7553 | 733 | Double-sided tape that easily adheres to metal, polypropylene and various other plastic materials, and foam. | For bonding plastic, foam, vinyl chloride and more. | Cutting Requires Cutter | Non‐Woven Fabric | Acrylic | - | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?