(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch Carpet-Use Double Sided Tape

Scotch Carpet-Use Double Sided Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 321.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PCD-25
PCD-30
PCD-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 321.76

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 25 4547452879427 436-0818 1 Roll

฿ 366.38

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 30 4547452879434 436-0826 1 Roll

฿ 617.08

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 50 4547452879441 436-0834 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Details Type
    For Indoor Use
  • Color Details
    White
  • Adhesiveness
    4.2N/10mm
  • Internal capacity
    1 Roll

Product Description

[Features]
· Recommended for firmly securing carpets and mats to the floor.
[Applications]
· For securing carpets.

Part Number
PCD-25
PCD-30
PCD-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 321.76

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 25 4547452879427 436-0818 1 Roll

฿ 366.38

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 30 4547452879434 436-0826 1 Roll

฿ 617.08

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 50 4547452879441 436-0834 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1