(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Scotch, Strong Double-Sided Tape (PSD-15)

3M Scotch, Strong Double-Sided Tape (PSD-15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PSD-20
PSD-30
PSD-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 498.59

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 20 4547452879472 409-1612 1 Roll

฿ 764.31

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 30 4547452879489 409-1621 1 Roll

฿ 775.81

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 14 Day(s) 40 4547452879496 409-1639 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    Gray
  • Adhesiveness
    22N/10mm
  • Operating Temperature Range(°C)
    -20 – 90
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll

Product Description

Strong double-sided tape that can be used for adhesion to the uneven surfaces of plywood.
[Features]
· Acrylic foam tape with excellent weather resistance.
· For indoor and outdoor use (operating temperature range: -20 to +90°C.)
· Base material: acrylic highly soft foam, Adhesive: acrylic type.

Part Number
PSD-20
PSD-30
PSD-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 498.59

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 20 4547452879472 409-1612 1 Roll

฿ 764.31

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 30 4547452879489 409-1621 1 Roll

฿ 775.81

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 14 Day(s) 40 4547452879496 409-1639 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1