(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Double-Sided Tape for Transparent Material Applications

Heavy Duty Double-Sided Tape for Transparent Material Applications

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 197.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
T4610
T4611
T4612
T4613
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass Amount Of Content

฿ 197.20

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 15 1.5 4904140536107 497-8030 43 1 Roll

฿ 197.66

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 20 1.2 4904140536114 497-8048 46 1 Roll

฿ 381.46

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 15 4 4904140536121 497-8056 77 1 Roll

฿ 381.61

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 20 3 4904140536138 497-8064 78 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Thickness(mm)
    1
  • Adhesiveness
    18.9N/25mm
  • Color Details
    Transparency
  • Amount Of Content
    1 Roll

Product Description

[Features]
·The base material is ultra-transparent and inconspicuous, making it ideal for bonding transparent materials.
[Applications]
·For fixing transparent materials such as glass and acrylic.

Part Number
T4610
T4611
T4612
T4613
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass Amount Of Content

฿ 197.20

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 15 1.5 4904140536107 497-8030 43 1 Roll

฿ 197.66

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 20 1.2 4904140536114 497-8048 46 1 Roll

฿ 381.46

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 15 4 4904140536121 497-8056 77 1 Roll

฿ 381.61

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 20 3 4904140536138 497-8064 78 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1