(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Double-Sided Tape for Rough Surfaces, Thin Type

Heavy Duty Double-Sided Tape for Rough Surfaces, Thin Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 174.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T4600
T4601
T4602
T4603
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass Amount Of Content

฿ 174.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 15 2 4904140536008 497-7998 48 1 Roll

฿ 174.31

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 20 1.5 4904140536015 497-8005 50 1 Roll

฿ 321.78

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 20 Day(s) 15 4 4904140536022 497-8013 69 1 Roll

฿ 380.82

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 20 4 4904140536039 497-8021 91 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Thickness(mm)
    0.8
  • Adhesiveness
    18.2N/25mm
  • Color Details
    Gray
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Supports adhesion to uneven and rough surfaces.
[Applications]
· For rough surfaces, such as veneer, etc.

Part Number
T4600
T4601
T4602
T4603
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass Amount Of Content

฿ 174.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 15 2 4904140536008 497-7998 48 1 Roll

฿ 174.31

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 20 1.5 4904140536015 497-8005 50 1 Roll

฿ 321.78

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 20 Day(s) 15 4 4904140536022 497-8013 69 1 Roll

฿ 380.82

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 20 4 4904140536039 497-8021 91 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1