(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Double-Sided Tape for Rough Surfaces, Black

Heavy Duty Double-Sided Tape for Rough Surfaces, Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 141.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T4590
T4591
T4592
T4593
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass Amount Of Content

฿ 141.28

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 15 1 4904140535902 497-7955 32 1 Roll

฿ 172.45

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 20 1 4904140535919 497-7963 38 1 Roll

฿ 323.96

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 15 4 4904140535926 497-7971 65 1 Roll

฿ 382.70

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 20 4 4904140535933 497-7980 85 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Thickness(mm)
    1.2
  • Adhesiveness
    25.5N/25mm
  • Color Details
    Gray
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Supports adhesion to uneven and rough surfaces.
[Applications]
· For rough surfaces such as plywood and veneer.

Part Number
T4590
T4591
T4592
T4593
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass Amount Of Content

฿ 141.28

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 15 1 4904140535902 497-7955 32 1 Roll

฿ 172.45

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 20 1 4904140535919 497-7963 38 1 Roll

฿ 323.96

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 15 4 4904140535926 497-7971 65 1 Roll

฿ 382.70

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 20 4 4904140535933 497-7980 85 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1