(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Double-Sided Tape for Polyvinyl Chloride Applications, Thin Type

Heavy Duty Double-Sided Tape for Polyvinyl Chloride Applications, Thin Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 146.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T4570
T4580
T4581
T4582
T4583
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
Adhesiveness JAN Code Trusco Code Mass Amount Of Content

฿ 146.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 15 10 0.17 22.2N/25mm 4904140535704 497-7904 60 1 Roll

฿ 170.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 15 2 0.8 24.8N/25mm 4904140535803 497-7912 42 1 Roll

฿ 170.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 20 1.5 0.8 24.8N/25mm 4904140535810 497-7921 43 1 Roll

฿ 324.27

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 15 5 0.8 24.8N/25mm 4904140535827 497-7939 69 1 Roll

฿ 325.03

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 20 4 0.8 24.8N/25mm 4904140535834 497-7947 74 1 Roll

Basic Specifications

Product Description

Super-strong double-sided tape for vinyl chloride.

[Features]

·Cut by hand and firmly adhere the vinyl chloride material.

·It is thin and adheres neatly and inconspicuously.

·Conforms to JIS standard Z1541 Type 1 No. 1 (*excluding T4570).

[Applications]

·Suitable for vinyl chloride materials.

·It has excellent adhesion and holding power, and can be used not only for fixing and repairing vinyl chloride materials, but also for bonding metal and wood.

Part Number
T4570
T4580
T4581
T4582
T4583
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
Adhesiveness JAN Code Trusco Code Mass Amount Of Content

฿ 146.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 15 10 0.17 22.2N/25mm 4904140535704 497-7904 60 1 Roll

฿ 170.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 15 2 0.8 24.8N/25mm 4904140535803 497-7912 42 1 Roll

฿ 170.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 20 1.5 0.8 24.8N/25mm 4904140535810 497-7921 43 1 Roll

฿ 324.27

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 15 5 0.8 24.8N/25mm 4904140535827 497-7939 69 1 Roll

฿ 325.03

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 20 4 0.8 24.8N/25mm 4904140535834 497-7947 74 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be cut by hands, firmly adheres vinyl chloride material.
●Bonds cleanly with thin and inconspicuous.

Usage

●For PVC materials.

Specification

●Color:White
●SPQ(roll):10
●Viscosity: 8.88N/10mm

Materials

●Base Material: T4570Non-Woven Fabric, T4580 to 4583 Acrylic Foam
●Adhesive: Acrylics