(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Double-Sided Tape for Plastic Applications, Thin Type

Heavy Duty Double-Sided Tape for Plastic Applications, Thin Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 145.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T4550
T4560
T4561
T4562
T4563
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
Adhesiveness JAN Code Trusco Code Mass Amount Of Content

฿ 145.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 15 10 0.12 19.7N/25mm 4904140535506 497-7858 50 1 Roll

฿ 168.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 15 2 1 28.4N/25mm 4904140535605 497-7866 29 1 Roll

฿ 168.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 20 1.5 1 28.4N/25mm 4904140535612 497-7874 30 1 Roll

฿ 319.46

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 15 5 1 28.4N/25mm 4904140535629 497-7882 37 1 Roll

฿ 319.91

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 20 4 1 28.4N/25mm 4904140535636 497-7891 40 1 Roll

Basic Specifications

Product Description

[Features]
· Tearable by hand and firmly adheres plastic materials.
· A thin type that adheres cleanly and inconspicuously.
[Applications]
· For plastic raw materials.

Part Number
T4550
T4560
T4561
T4562
T4563
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
Adhesiveness JAN Code Trusco Code Mass Amount Of Content

฿ 145.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 15 10 0.12 19.7N/25mm 4904140535506 497-7858 50 1 Roll

฿ 168.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 15 2 1 28.4N/25mm 4904140535605 497-7866 29 1 Roll

฿ 168.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 20 1.5 1 28.4N/25mm 4904140535612 497-7874 30 1 Roll

฿ 319.46

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 15 5 1 28.4N/25mm 4904140535629 497-7882 37 1 Roll

฿ 319.91

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 20 4 1 28.4N/25mm 4904140535636 497-7891 40 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be cut by hands and firmly adheres plastic materials.
●Bonds cleanly with thin and inconspicuous.

Usage

●For plastic material.

Specification

●Color:White
●SPQ(roll):10
●Viscosity: 7.88N/10mm

Materials

●Base Material: T4550Non-woven Fabric, T4560 to 4563 Acrylic Foam
●Adhesive: Acrylics