(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Scotch, Strong Double-Sided Tape for Construction

3M Scotch, Strong Double-Sided Tape for Construction

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 356.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PBA-10
PBA-20
PBA-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Adhesiveness JAN Code Trusco Code Internal capacity

฿ 356.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 10 26N/10mm 4547452657469 410-7039 1 Roll

฿ 505.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 20 16N/10mm 4547452657476 410-7047 1 Roll

฿ 683.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 30 16N/10mm 4547452657483 410-7055 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Details
    Black
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll

Product Description

Strong, thick double-sided tape for construction that provides strong adhesion to concrete blocks and wood.
[Features]
· Sticky adhesive provides strong adhesion. Adheres even in the cold outdoors.
· Base material: acrylic foam (reinforced with non-woven fabric), Adhesive: acrylic type.
[Applications]
· Can be used for concrete blocks and wood.
· Can be used as a substitute for butyl tape as sealing material.

Part Number
PBA-10
PBA-20
PBA-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Adhesiveness JAN Code Trusco Code Internal capacity

฿ 356.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 10 26N/10mm 4547452657469 410-7039 1 Roll

฿ 505.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 20 16N/10mm 4547452657476 410-7047 1 Roll

฿ 683.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 30 16N/10mm 4547452657483 410-7055 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1