(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KCA-15 |
SCA-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
Adhesiveness | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 228.48 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 1.5 | 16N/10mm | 4547452827091 | 494-5352 | 1 Roll | ||
฿ 402.05 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 4 | 22N/10mm | 4547452827107 | 494-5395 | 1 Roll |
[Features]
· The flexible foam material fits well with deformation or shrinking of materials, and exhibits high adhesive strength even in locations where there is vibration.
· Used by car manufacturers and repairers.
[Applications]
· For affixing lightweight emblems, etc. on the exterior of cars.
Part Number |
---|
KCA-15 |
SCA-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
Adhesiveness | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 228.48 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 1.5 | 16N/10mm | 4547452827091 | 494-5352 | 1 Roll | ||
฿ 402.05 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 4 | 22N/10mm | 4547452827107 | 494-5395 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?