(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KB-10 |
SKB-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Adhesiveness | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 385.83 |
DOUBLE-COATEDTAPES(VERYHIGH | 1 Piece(s) | Same day | 10 | 1.5 | 23N/10mm | 4519001014412 | 542-3333 | 1 Roll | ||
฿ 429.21 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 20 | 4 | 16N/10mm | 4519001872852 | 542-3881 | 1 Roll |
[Features]
· Excellent sealing properties, and can be used together with nails or screws.
[Applications]
· For adhesion to concrete, blocks, plywood, etc.
Part Number |
---|
KB-10 |
SKB-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Adhesiveness | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 385.83 |
DOUBLE-COATEDTAPES(VERYHIGH | 1 Piece(s) | Same day | 10 | 1.5 | 23N/10mm | 4519001014412 | 542-3333 | 1 Roll | ||
฿ 429.21 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 20 | 4 | 16N/10mm | 4519001872852 | 542-3881 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?