(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch Extra-Strong Double Sided Tape, General Material-Use

Scotch Extra-Strong Double Sided Tape, General Material-Use

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PKH-15

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    Gray
  • Adhesiveness
    23N/10mm
  • JAN Code
    4519001997036
  • Trusco Code
    542-3660
  • Operating Temperature Range(°C)
    -20 – 90
  • Internal capacity
    1 Roll
Part Number
PKH-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 453.82

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    Gray
  • Adhesiveness
    23N/10mm
  • JAN Code
    4519001997036
  • Trusco Code
    542-3660
  • Operating Temperature Range(°C)
    -20 – 90
  • Internal capacity
    1 Roll

Product Description

[Features]
· Exhibits excellent adhesive strength even at low temperatures.
[Applications]
· For adhesion to metal, wood, etc.

Specifications of PKH-15

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    Gray
  • Adhesiveness
    23N/10mm
  • JAN Code
    4519001997036
  • Trusco Code
    542-3660
  • Operating Temperature Range(°C)
    -20 – 90
  • Internal capacity
    1 Roll
Part Number
PKH-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 453.82

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1