(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KPG-12 |
KPG-19 |
SPG-12 |
SPG-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Color | Width (mm) |
Length (m) |
Thickness (mm) |
Color Details | Adhesiveness | Tape thickness (mm) |
Base material | Adhesive strength | Tape Width (mm) |
Adhesive | Tape length (m) |
Color | JAN code | Trusco code | Operating temperature range (°C) | JAN Code | Trusco Code | Operating Temperature Range (°C) |
Cutting method | Specifications | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 359.05 |
ALUMINUM TAPES | 1 Piece(s) | Same day | - | - | - | - | - | - | - | 1.1 | acrylic | 93N/10mm | 12 | Acrylic type | 1.5 | White | 4547452827060 | 542-3406 | -20 to 90 | - | - | - | Cutter is required to cut tape | JIS standard type 1 level (Structural joint) | - | ||
฿ 408.00 |
ALUMINUM TAPES | 1 Piece(s) | Same day | - | - | - | - | - | - | - | 1.1 | acrylic | 93N/10mm | 19 | Acrylic type | 1.5 | White | 4547452827077 | 542-3414 | -20 to 90 | - | - | - | Cutter is required to cut tape | JIS standard type 1 level (Structural joint) | - | ||
฿ 404.92 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | Adhesive Tape | White Type | 12 | 4 | 1.1 | White | 32N/10mm | - | - | - | - | - | - | - | - | - | - | 4547452877096 | 542-3902 | -20 – 90 | - | - | 1 Roll | ||
฿ 483.34 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | Adhesive Tape | White Type | 19 | 4 | 1.1 | White | 32N/10mm | - | - | - | - | - | - | - | - | - | - | 4547452877102 | 542-3911 | -20 – 90 | - | - | 1 Roll |
Multipurpose, ultra-strong double-sided tape for adhesion to metal, wood, plastic, etc.
[Features]
·Super strong double-sided tape made of a special acrylic adhesive coated on a strong acrylic foam base.
·It adapts well to the deformation and shrinkage of the material, and exhibits high adhesion even in areas subject to vibration.
·For indoor/outdoor use (operating temperature range: -20 to +90°C).
·Base material: Acrylic foam, adhesive: special acrylic type.
[Applications]
·For attaching nameplates and attaching metal and wood.
Part Number |
---|
KPG-12 |
KPG-19 |
SPG-12 |
SPG-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Color | Width (mm) |
Length (m) |
Thickness (mm) |
Color Details | Adhesiveness | Tape thickness (mm) |
Base material | Adhesive strength | Tape Width (mm) |
Adhesive | Tape length (m) |
Color | JAN code | Trusco code | Operating temperature range (°C) | JAN Code | Trusco Code | Operating Temperature Range (°C) |
Cutting method | Specifications | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 359.05 |
ALUMINUM TAPES | 1 Piece(s) | Same day | - | - | - | - | - | - | - | 1.1 | acrylic | 93N/10mm | 12 | Acrylic type | 1.5 | White | 4547452827060 | 542-3406 | -20 to 90 | - | - | - | Cutter is required to cut tape | JIS standard type 1 level (Structural joint) | - | ||
฿ 408.00 |
ALUMINUM TAPES | 1 Piece(s) | Same day | - | - | - | - | - | - | - | 1.1 | acrylic | 93N/10mm | 19 | Acrylic type | 1.5 | White | 4547452827077 | 542-3414 | -20 to 90 | - | - | - | Cutter is required to cut tape | JIS standard type 1 level (Structural joint) | - | ||
฿ 404.92 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | Adhesive Tape | White Type | 12 | 4 | 1.1 | White | 32N/10mm | - | - | - | - | - | - | - | - | - | - | 4547452877096 | 542-3902 | -20 – 90 | - | - | 1 Roll | ||
฿ 483.34 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | Adhesive Tape | White Type | 19 | 4 | 1.1 | White | 32N/10mm | - | - | - | - | - | - | - | - | - | - | 4547452877102 | 542-3911 | -20 – 90 | - | - | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?