(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch Ultra-Strong Double-Sided Tape Premium Gold Super Multi-Purpose

Scotch Ultra-Strong Double-Sided Tape Premium Gold Super Multi-Purpose

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 240.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KPS-12
KPS-19
KPS-25
PPS-10
PPS-15
SPS-12
SPS-19
SPS-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Adhesiveness JAN Code Trusco Code Internal capacity

฿ 240.84

DOUBLE-COATEDTAPES(VERYHIGH 10 Piece(s) 5 Day(s) 12 1.5 30N/10mm 4548623157252 430-7119 1 Roll

฿ 282.62

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 1.5 32N/10mm 4548623157269 430-7127 1 Roll

฿ 281.86

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 25 1 32N/10mm 4548623157276 430-7135 1 Roll

฿ 832.84

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 10 10 32N/10mm 4548623157320 363-0951 1 Roll

฿ 961.49

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 15 10 32N/10mm 4548623160351 363-0960 1 Roll

฿ 418.92

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 12 4 32N/10mm 4548623157290 365-9011 1 Roll

฿ 544.69

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 4 32N/10mm 4548623157306 365-9020 1 Roll

฿ 544.54

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 25 3 32N/10mm 4548623157313 365-9038 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Thickness(mm)
    1.1
  • Color Details
    White
  • Operating Temperature Range(°C)
    -20 – 80
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

Ultra-strong double-sided tape that provides strong adhesion on various materials with this one product.
[Features]
· Ultra-strong double-sided tape with a strong acrylic foam base material, coated in a special acrylic-based adhesive.
· Strongly adheres to hard-to-bond soft PVC and plastics.
· For indoor and outdoor use (operating temperature range: -20 to +80°C).
· Base material: acrylic foam, Adhesive: special acrylic type.
[Applications]
· For mounting nameplates and plastic materials.

Part Number
KPS-12
KPS-19
KPS-25
PPS-10
PPS-15
SPS-12
SPS-19
SPS-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Adhesiveness JAN Code Trusco Code Internal capacity

฿ 240.84

DOUBLE-COATEDTAPES(VERYHIGH 10 Piece(s) 5 Day(s) 12 1.5 30N/10mm 4548623157252 430-7119 1 Roll

฿ 282.62

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 1.5 32N/10mm 4548623157269 430-7127 1 Roll

฿ 281.86

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 25 1 32N/10mm 4548623157276 430-7135 1 Roll

฿ 832.84

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 10 10 32N/10mm 4548623157320 363-0951 1 Roll

฿ 961.49

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 15 10 32N/10mm 4548623160351 363-0960 1 Roll

฿ 418.92

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 12 4 32N/10mm 4548623157290 365-9011 1 Roll

฿ 544.69

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 4 32N/10mm 4548623157306 365-9020 1 Roll

฿ 544.54

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 25 3 32N/10mm 4548623157313 365-9038 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1