(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3M VHB Double-Sided Tape, Repeelable Type

3M VHB Double-Sided Tape, Repeelable Type

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,560.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VHX802-19X10-R SALE
VHX802-25X10-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 1,560.91

฿ 811.99

DOUBLE-COATEDTAPES(VERYHIGH 1 Piece(s) Same day 19 4549395157051 479-6241 1 Roll

฿ 2,018.89

฿ 1,366.38

DOUBLE-COATEDTAPES(VERYHIGH 1 Piece(s) Same day 25 4549395157068 479-6250 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    10
  • Thickness(mm)
    0.25
  • Color Details
    Gray
  • Adhesiveness
    11 N / 10 mm (Super Strong Surface), 7.4 N / 10 mm (Strong Surface)
  • Operating Temperature Range(°C)
    -20~150
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

[Features]
· High bonding strength of acrylic foam tape, however, the tape can be repeeled from one side (secondary adhesive surface, release paper side.)
· The secondary adhesive surface employs an adhesive that leaves minimal glue behind.
[Applications]
· For hanging all sorts of POP.
· For adhesion to all sorts of metals and resin materials that require recycling.

Part Number
VHX802-19X10-R SALE
VHX802-25X10-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 1,560.91

฿ 811.99

DOUBLE-COATEDTAPES(VERYHIGH 1 Piece(s) Same day 19 4549395157051 479-6241 1 Roll

฿ 2,018.89

฿ 1,366.38

DOUBLE-COATEDTAPES(VERYHIGH 1 Piece(s) Same day 25 4549395157068 479-6250 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1