(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
Y4825K-12-19X10-R |
Y4825K-12-25X10-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,942.89 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 1 Day(s) | 19 | 4549395158867 | 479-6268 | 1 Roll | ||
฿ 2,536.32 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 12 Day(s) | 25 | 4549395158874 | 479-6276 | 1 Roll |
[Features]
· Exhibits strong bonding strength due to the stress dispersion effect of the strong and flexible acrylic foam.
· Excellent deformation fitting properties, vibration absorption properties, sealing properties, outdoor weather resistance and low temperature adhesion.
· Low in volatile organic compounds (VOC).
[Applications]
· For various applications of securing interior and exterior materials for construction, and interior and exterior materials for cars.
Part Number |
---|
Y4825K-12-19X10-R |
Y4825K-12-25X10-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,942.89 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 1 Day(s) | 19 | 4549395158867 | 479-6268 | 1 Roll | ||
฿ 2,536.32 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 12 Day(s) | 25 | 4549395158874 | 479-6276 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?