- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Scotch Extra-Strong Double Sided Tape, Multipurpose
Specifications of PV-TYT
-
- Product Type
- Adhesive Tape
-
- Color
- White Type
-
- Width(mm)
- 12
-
- Length(m)
- 1
-
- Thickness(mm)
- 1.1
-
- Color Details
- White
-
- Adhesiveness
- 32N/10mm
-
- JAN Code
- 4548623782829
-
- Trusco Code
- 436-0575
-
- Standard Load
- Polyethylene approx. 650 g, Polypropylene approx. 650 g, Stainless Steel approx. 650 g (Tape 2 cm equivalent)
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 220.44
|
DOUBLE-COATED TAPES(VERY HIGH
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- White Type
-
- Width(mm)
- 12
-
- Length(m)
- 1
-
- Thickness(mm)
- 1.1
-
- Color Details
- White
-
- Adhesiveness
- 32N/10mm
-
- JAN Code
- 4548623782829
-
- Trusco Code
- 436-0575
-
- Standard Load
- Polyethylene approx. 650 g, Polypropylene approx. 650 g, Stainless Steel approx. 650 g (Tape 2 cm equivalent)
-
- Internal capacity
- 1 Roll
Product Description
[Features]
· Double-sided tape with high adhesive strength.
· Exhibits high adhesive strength even on hard-to-bond plastics.
· Can adhere/fix various items without using screws or nails.
[Applications]
· Multipurpose tape for plastic, stainless steel, etc.
Specifications of PV-TYT
-
- Product Type
- Adhesive Tape
-
- Color
- White Type
-
- Width(mm)
- 12
-
- Length(m)
- 1
-
- Thickness(mm)
- 1.1
-
- Color Details
- White
-
- Adhesiveness
- 32N/10mm
-
- JAN Code
- 4548623782829
-
- Trusco Code
- 436-0575
-
- Standard Load
- Polyethylene approx. 650 g, Polypropylene approx. 650 g, Stainless Steel approx. 650 g (Tape 2 cm equivalent)
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 220.44
|
DOUBLE-COATED TAPES(VERY HIGH
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?